IESNA:LM-63-2002
[TEST]P1459894
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]06/04/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-686-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6A-AMB-U-SLR
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 119W 0CRI 1590K FIXTURE w/ 90° Spill Light Eliminator LEFT OPTIC
[LAMP] (96) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.99A 118.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5173.6
TILT=NONE
96 -1 1 37 50 1 1 1.5000 1.0000 0.0000
1.000 1 118.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 2 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 280 285 290 295 300 305 310 315 320 325 
 330 335 340 345 355 358 360 
603.0 656.9 726.9 818.4 915.3 996.1 1049.9 1071.4 1114.5 1163.0 1168.4 1227.6 1276.0 1292.2 1346.0 1437.6 1550.6 1658.3 1846.8 
2099.8 2428.2 2934.4 3386.6 3871.2 4275.0 4108.1 3639.7 2605.9 1809.1 1227.6 775.3 398.4 150.8 70.0 16.2 5.4 0.0 
603.0 656.9 732.2 823.8 904.5 963.8 1023.0 1055.3 1109.1 1146.8 1195.3 1243.7 1265.3 1319.1 1421.4 1502.2 1599.1 1776.8 1932.9 
2148.3 2498.2 2880.5 3192.8 3628.9 3715.1 3478.2 2826.7 2013.7 1233.0 780.7 425.3 210.0 107.7 53.8 10.8 0.0 0.0 
603.0 662.2 716.1 791.5 861.5 926.1 990.7 1023.0 1066.1 1093.0 1141.4 1200.7 1303.0 1356.8 1432.2 1539.9 1636.8 1766.0 1900.6 
2056.7 2315.2 2632.8 2821.3 3009.7 2815.9 2326.0 1739.1 1060.7 527.6 280.0 183.1 140.0 75.4 37.7 10.8 5.4 0.0 
603.0 640.7 678.4 732.2 791.5 839.9 883.0 904.5 915.3 936.8 985.3 1017.6 1103.7 1168.4 1184.5 1211.4 1249.1 1243.7 1222.2 
1157.6 1093.0 1017.6 866.8 651.5 463.0 382.3 301.5 242.3 193.8 156.1 118.5 86.1 59.2 32.3 10.8 0.0 0.0 
603.0 640.7 656.9 683.8 705.3 721.5 737.6 726.9 716.1 726.9 699.9 705.3 726.9 748.4 699.9 635.3 576.1 516.9 473.8 457.7 
457.7 452.3 446.9 490.0 495.3 479.2 333.8 236.9 172.3 145.4 118.5 86.1 53.8 26.9 10.8 0.0 0.0 
603.0 608.4 613.8 629.9 635.3 624.6 624.6 592.3 565.3 538.4 511.5 511.5 527.6 565.3 613.8 592.3 533.0 479.2 425.3 403.8 403.8 420.0 
441.5 436.1 403.8 382.3 371.5 328.4 253.1 172.3 123.8 86.1 59.2 32.3 10.8 5.4 0.0 
603.0 597.6 597.6 576.1 570.7 586.9 570.7 549.2 543.8 543.8 533.0 549.2 543.8 549.2 538.4 533.0 495.3 457.7 414.6 382.3 355.4 
333.8 339.2 376.9 409.2 393.0 360.7 328.4 285.4 236.9 166.9 123.8 91.5 53.8 21.5 5.4 0.0 
603.0 597.6 570.7 538.4 527.6 554.6 576.1 592.3 597.6 586.9 592.3 581.5 560.0 543.8 522.3 490.0 468.4 430.7 403.8 371.5 344.6 323.0 
312.3 312.3 306.9 317.7 312.3 290.7 253.1 215.4 183.1 145.4 107.7 64.6 26.9 5.4 0.0 
603.0 586.9 538.4 495.3 495.3 527.6 581.5 629.9 656.9 651.5 629.9 613.8 581.5 549.2 511.5 473.8 452.3 420.0 387.7 355.4 344.6 344.6 
339.2 328.4 306.9 280.0 263.8 236.9 231.5 215.4 172.3 134.6 91.5 53.8 26.9 5.4 0.0 
603.0 565.3 522.3 479.2 473.8 506.1 565.3 624.6 673.0 689.2 667.6 635.3 603.0 554.6 506.1 468.4 436.1 398.4 382.3 360.7 350.0 339.2 328.4 
328.4 323.0 312.3 285.4 253.1 231.5 199.2 172.3 140.0 96.9 64.6 32.3 5.4 0.0 
603.0 565.3 495.3 457.7 463.0 490.0 538.4 565.3 597.6 629.9 629.9 629.9 592.3 554.6 506.1 463.0 430.7 393.0 371.5 360.7 350.0 344.6 333.8 
328.4 328.4 312.3 301.5 269.2 242.3 220.7 188.4 150.8 96.9 64.6 26.9 5.4 0.0 
603.0 554.6 500.7 452.3 463.0 479.2 522.3 543.8 570.7 603.0 597.6 592.3 570.7 538.4 511.5 463.0 430.7 403.8 393.0 366.1 366.1 350.0 344.6 
339.2 333.8 317.7 306.9 280.0 247.7 220.7 193.8 156.1 96.9 70.0 26.9 5.4 0.0 
603.0 549.2 495.3 452.3 457.7 479.2 511.5 538.4 554.6 570.7 565.3 565.3 549.2 533.0 506.1 473.8 441.5 425.3 398.4 387.7 371.5 371.5 355.4 
355.4 344.6 333.8 323.0 285.4 258.4 226.1 199.2 161.5 102.3 70.0 26.9 5.4 0.0 
603.0 554.6 484.6 457.7 452.3 479.2 506.1 522.3 527.6 538.4 538.4 538.4 522.3 506.1 484.6 463.0 446.9 425.3 409.2 398.4 398.4 387.7 382.3 376.9 
366.1 355.4 344.6 306.9 280.0 236.9 210.0 177.7 118.5 75.4 32.3 5.4 0.0 
603.0 543.8 473.8 452.3 463.0 484.6 500.7 516.9 516.9 511.5 516.9 495.3 495.3 479.2 457.7 446.9 425.3 414.6 398.4 398.4 387.7 387.7 382.3 376.9 371.5 
360.7 344.6 323.0 290.7 247.7 215.4 183.1 129.2 64.6 32.3 0.0 0.0 
603.0 538.4 468.4 452.3 468.4 484.6 495.3 506.1 511.5 500.7 495.3 479.2 468.4 457.7 446.9 430.7 409.2 387.7 371.5 371.5 360.7 355.4 355.4 360.7 350.0 
350.0 344.6 323.0 296.1 242.3 199.2 150.8 113.1 64.6 32.3 5.4 0.0 
603.0 538.4 473.8 446.9 452.3 473.8 484.6 500.7 495.3 490.0 490.0 473.8 457.7 436.1 420.0 403.8 382.3 360.7 350.0 344.6 344.6 333.8 333.8 344.6 350.0 
339.2 339.2 312.3 285.4 247.7 183.1 140.0 107.7 75.4 32.3 5.4 0.0 
603.0 533.0 468.4 452.3 463.0 468.4 490.0 490.0 495.3 484.6 484.6 457.7 446.9 441.5 425.3 409.2 382.3 360.7 350.0 350.0 350.0 344.6 350.0 360.7 371.5 366.1 
339.2 312.3 290.7 236.9 199.2 156.1 107.7 70.0 37.7 5.4 0.0 
603.0 543.8 473.8 446.9 452.3 468.4 484.6 484.6 484.6 484.6 479.2 463.0 452.3 446.9 425.3 425.3 403.8 387.7 382.3 376.9 371.5 376.9 371.5 376.9 382.3 
382.3 366.1 339.2 301.5 258.4 226.1 188.4 150.8 80.8 43.1 10.8 0.0 
603.0 543.8 468.4 446.9 446.9 457.7 479.2 484.6 495.3 490.0 484.6 473.8 468.4 457.7 452.3 436.1 425.3 403.8 398.4 393.0 387.7 393.0 382.3 387.7 393.0 
393.0 371.5 355.4 301.5 280.0 236.9 204.6 156.1 96.9 48.5 5.4 0.0 
603.0 543.8 479.2 446.9 436.1 446.9 468.4 484.6 495.3 500.7 495.3 490.0 500.7 495.3 484.6 468.4 441.5 425.3 398.4 398.4 387.7 376.9 366.1 366.1 371.5 
376.9 371.5 344.6 301.5 269.2 236.9 204.6 156.1 96.9 43.1 5.4 0.0 
603.0 543.8 484.6 446.9 430.7 446.9 473.8 495.3 495.3 511.5 506.1 516.9 506.1 500.7 479.2 468.4 436.1 414.6 403.8 387.7 371.5 366.1 355.4 355.4 360.7 
360.7 360.7 333.8 290.7 263.8 231.5 199.2 150.8 96.9 43.1 5.4 0.0 
603.0 554.6 490.0 452.3 430.7 452.3 473.8 495.3 511.5 522.3 533.0 527.6 522.3 506.1 490.0 473.8 441.5 420.0 393.0 371.5 366.1 355.4 355.4 344.6 355.4 
366.1 355.4 323.0 285.4 263.8 242.3 199.2 150.8 96.9 43.1 5.4 0.0 
603.0 560.0 500.7 452.3 430.7 446.9 468.4 533.0 570.7 581.5 597.6 576.1 554.6 516.9 479.2 452.3 425.3 403.8 387.7 382.3 366.1 366.1 355.4 366.1 
371.5 355.4 333.8 306.9 263.8 242.3 204.6 172.3 129.2 91.5 53.8 5.4 0.0 
603.0 576.1 511.5 473.8 452.3 446.9 495.3 560.0 586.9 603.0 586.9 565.3 538.4 511.5 484.6 452.3 436.1 425.3 403.8 393.0 382.3 387.7 376.9 
371.5 339.2 317.7 290.7 269.2 247.7 231.5 193.8 156.1 118.5 70.0 37.7 5.4 0.0 
603.0 581.5 533.0 495.3 473.8 479.2 516.9 549.2 570.7 576.1 565.3 549.2 527.6 506.1 484.6 468.4 446.9 425.3 420.0 403.8 398.4 376.9 366.1 350.0 
333.8 323.0 312.3 290.7 258.4 226.1 183.1 156.1 123.8 86.1 48.5 10.8 0.0 
603.0 597.6 560.0 533.0 522.3 533.0 549.2 538.4 538.4 522.3 506.1 511.5 495.3 495.3 495.3 484.6 468.4 457.7 441.5 425.3 414.6 403.8 371.5 360.7 
355.4 360.7 328.4 323.0 296.1 274.6 215.4 145.4 118.5 75.4 32.3 5.4 0.0 
603.0 613.8 592.3 576.1 581.5 586.9 613.8 592.3 570.7 549.2 506.1 490.0 484.6 473.8 479.2 490.0 511.5 500.7 479.2 441.5 409.2 403.8 409.2 
420.0 403.8 371.5 366.1 350.0 296.1 220.7 156.1 107.7 70.0 48.5 21.5 0.0 0.0 
603.0 608.4 635.3 651.5 646.1 694.6 710.7 716.1 716.1 732.2 716.1 705.3 705.3 705.3 689.2 651.5 624.6 576.1 516.9 457.7 
430.7 441.5 446.9 457.7 490.0 452.3 430.7 306.9 220.7 161.5 129.2 96.9 75.4 37.7 16.2 0.0 0.0 
603.0 635.3 667.6 716.1 743.0 775.3 818.4 850.7 877.6 904.5 926.1 958.4 985.3 1028.4 1082.2 1146.8 1195.3 1216.8 1206.0 
1200.7 1206.0 1184.5 1173.7 947.6 646.1 473.8 366.1 296.1 220.7 172.3 129.2 96.9 64.6 43.1 21.5 0.0 0.0 
603.0 629.9 699.9 769.9 813.0 850.7 883.0 942.2 990.7 1039.1 1082.2 1130.7 1179.1 1227.6 1292.2 1356.8 1416.0 1512.9 1615.2 
1717.5 1916.8 2056.7 2132.1 2299.0 2589.8 2762.1 2675.9 2121.4 1146.8 597.6 269.2 161.5 107.7 53.8 16.2 0.0 0.0 
603.0 635.3 716.1 786.1 850.7 872.2 920.7 985.3 1049.9 1082.2 1119.9 1146.8 1157.6 1195.3 1233.0 1265.3 1340.7 1373.0 1502.2 
1669.1 1927.5 2110.6 2347.5 2842.8 3375.9 3790.4 4215.8 3946.6 2783.6 2002.9 1329.9 737.6 339.2 113.1 32.3 0.0 0.0 
603.0 646.1 732.2 829.2 866.8 926.1 969.1 996.1 1055.3 1066.1 1076.8 1071.4 1044.5 1049.9 1028.4 1055.3 1049.9 1114.5 1200.7 
1421.4 1609.9 1696.0 1868.3 2401.3 3532.0 4721.9 5195.7 5400.3 4388.1 3575.1 2622.1 1798.3 979.9 328.4 70.0 0.0 0.0 
603.0 656.9 753.8 856.1 920.7 953.0 985.3 996.1 1023.0 1023.0 990.7 947.6 936.8 909.9 904.5 920.7 931.5 1001.5 1189.9 
1432.2 1534.5 1604.5 1733.7 2008.3 2659.8 4156.6 4253.5 4614.2 4393.5 3930.4 3343.6 2492.9 1437.6 479.2 107.7 0.0 0.0 
603.0 667.6 759.2 888.4 953.0 990.7 996.1 996.1 969.1 953.0 915.3 877.6 850.7 829.2 813.0 856.1 931.5 1130.7 1356.8 
1518.3 1631.4 1685.2 1733.7 1857.5 2202.1 3569.7 3672.0 3596.6 3505.1 3058.2 2611.3 2062.1 1308.3 522.3 161.5 0.0 0.0 
603.0 651.5 775.3 904.5 979.9 1017.6 1023.0 974.5 942.2 866.8 845.3 807.6 780.7 769.9 780.7 807.6 1049.9 1281.4 1550.6 
1706.8 1819.8 1906.0 1916.8 1900.6 1932.9 2347.5 3063.6 3047.4 2999.0 2503.6 2191.3 1658.3 985.3 366.1 75.4 0.0 0.0 
603.0 662.2 780.7 904.5 979.9 1017.6 1017.6 963.8 904.5 839.9 786.1 732.2 732.2 721.5 732.2 845.3 1168.4 1486.0 1696.0 
1970.6 2132.1 2336.7 2347.5 2412.1 2476.7 2767.5 3305.9 3591.2 3483.5 3052.8 2509.0 1814.5 1114.5 371.5 156.1 0.0 0.0 
603.0 673.0 802.2 936.8 1017.6 1044.5 1017.6 931.5 877.6 796.9 748.4 710.7 694.6 678.4 705.3 893.8 1281.4 1593.7 1819.8 
2110.6 2498.2 2821.3 3214.3 3488.9 3941.2 4587.3 5136.5 5502.6 5314.2 4506.5 3612.8 2293.6 1130.7 608.4 253.1 0.0 0.0 
603.0 683.8 807.6 942.2 1039.1 1039.1 1017.6 942.2 850.7 791.5 726.9 689.2 662.2 662.2 705.3 969.1 1329.9 1631.4 1868.3 
2148.3 2675.9 3176.6 3747.4 4231.9 4942.6 5642.6 6294.1 6687.1 6681.7 5637.2 4398.8 2272.1 1308.3 683.8 231.5 0.0 0.0 
603.0 673.0 813.0 958.4 1044.5 1060.7 1001.5 931.5 834.5 780.7 716.1 699.9 673.0 667.6 705.3 1017.6 1421.4 1631.4 1825.2 
2169.8 2670.5 3257.4 3908.9 4549.6 5254.9 6003.3 6719.4 6854.0 6757.1 5588.7 3698.9 2072.9 1103.7 565.3 140.0 0.0 0.0 
603.0 667.6 818.4 947.6 1033.8 1044.5 1001.5 942.2 845.3 786.1 748.4 705.3 678.4 678.4 748.4 1082.2 1464.5 1658.3 1846.8 
2180.6 2686.7 3278.9 3968.1 4630.4 5502.6 6132.5 6444.8 6493.3 6154.1 5077.2 3004.4 1841.4 953.0 484.6 118.5 0.0 0.0 
603.0 673.0 818.4 953.0 1044.5 1055.3 1033.8 963.8 877.6 796.9 764.5 716.1 694.6 699.9 753.8 1076.8 1475.3 1749.8 1976.0 
2261.3 2665.2 3295.1 3860.4 4474.2 5319.5 5911.8 6493.3 6757.1 6531.0 5260.3 3666.6 1927.5 963.8 446.9 113.1 5.4 0.0 
603.0 673.0 807.6 963.8 1049.9 1082.2 1039.1 990.7 904.5 823.8 786.1 737.6 721.5 716.1 759.2 1055.3 1459.1 1722.9 2029.8 
2277.5 2622.1 3036.7 3472.8 3984.3 4668.1 5438.0 6294.1 6428.7 6127.2 5023.4 3989.7 2223.7 1292.2 629.9 183.1 5.4 0.0 
603.0 683.8 802.2 947.6 1049.9 1066.1 1066.1 1017.6 947.6 850.7 813.0 786.1 753.8 743.0 786.1 1017.6 1394.5 1674.5 1916.8 
2164.4 2395.9 2557.5 2719.0 2789.0 3085.1 3736.6 4673.4 4732.7 4301.9 3720.4 3171.3 2175.2 1152.2 538.4 226.1 5.4 0.0 
603.0 678.4 813.0 931.5 1044.5 1071.4 1087.6 1044.5 953.0 888.4 845.3 829.2 791.5 780.7 802.2 958.4 1254.5 1572.2 1787.5 
1938.3 2142.9 2196.7 2261.3 2207.5 2304.4 3052.8 3639.7 3338.2 2772.8 2347.5 2029.8 1405.3 856.1 242.3 86.1 0.0 0.0 
603.0 673.0 786.1 909.9 1017.6 1071.4 1109.1 1071.4 996.1 936.8 904.5 850.7 839.9 829.2 850.7 909.9 1114.5 1405.3 1593.7 
1717.5 1830.6 1949.1 2008.3 2132.1 2379.8 3569.7 3698.9 3214.3 2595.2 2245.2 1884.5 1351.4 635.3 199.2 37.7 0.0 0.0 
603.0 662.2 775.3 893.8 996.1 1049.9 1119.9 1087.6 1071.4 1006.8 947.6 915.3 899.2 872.2 893.8 942.2 1028.4 1276.0 1469.9 
1615.2 1685.2 1846.8 2056.7 2498.2 3483.5 5319.5 4630.4 3849.7 3187.4 2719.0 2223.7 1642.2 732.2 258.4 43.1 0.0 0.0 
603.0 656.9 753.8 845.3 953.0 1028.4 1082.2 1130.7 1146.8 1157.6 1141.4 1152.2 1130.7 1136.1 1152.2 1168.4 1216.8 1308.3 1448.3 
1669.1 1857.5 2299.0 3036.7 4221.2 5432.6 6008.7 5599.5 4517.3 3542.8 2794.4 2013.7 1346.0 420.0 145.4 21.5 5.4 0.0 
603.0 667.6 748.4 839.9 936.8 1006.8 1055.3 1098.4 1130.7 1152.2 1189.9 1189.9 1200.7 1249.1 1259.9 1346.0 1426.8 1550.6 1706.8 
1938.3 2272.1 2815.9 3569.7 4269.6 4765.0 5044.9 4571.1 3505.1 2622.1 1954.4 1383.7 834.5 247.7 102.3 16.2 5.4 0.0 
603.0 656.9 726.9 818.4 915.3 996.1 1049.9 1071.4 1114.5 1163.0 1168.4 1227.6 1276.0 1292.2 1346.0 1437.6 1550.6 1658.3 1846.8 
2099.8 2428.2 2934.4 3386.6 3871.2 4275.0 4108.1 3639.7 2605.9 1809.1 1227.6 775.3 398.4 150.8 70.0 16.2 5.4 0.0 
